Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

Information on substances in our products
Information on substances in our products 22/07/2021 Substances in our products; Compliance

Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

1.40
22/07/2021
YJKP
YJKP 20/07/2021
EMME-AS
EMME-AS 16/07/2021

Top downloads

Servicevideo: what is this ?
Servicevideo: what is this ? service2see channel

(servicevideos)

Maximum thread length of fittings
Fittings may not exceed a maximum length, otherwise they may not seal correctly or could even restrict the function of the component. What is the maximum permissible length of fitting threads? If you use Festo fittings, the length is guaranteed ...
Standard cylinders DNG/DNGL/DNGZK/DNGZS, ISO 15552, Ø 32 to 200 mm
Standard cylinders DNG/DNGL/DNGZK/DNGZS, ISO 15552, Ø 32 to 200 mm Attention: Products can no longer be ordered!

DNG: Basic version

DNGL: Non-rotating piston rod

DNGZK: With central trunnion mounting adjustable

DNGZS: With central trunnion mounting fixed

Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.