|
CPX
|
Catalogue pagesFile and language versions
|
|
White paper: Automating on/off process valves
A comparison of actuation methods for pneumatic actuators
On/off process valves can be automated in different ways using pneumatics. This white paper looks at automation using an individual valve, a valve terminal and a digital valve terminal, and compares the three actuation methods in terms of:
• Required hardware/components and the installation
effort involved
• Investment costs
• Potential for compressed air savings and increased
energy efficiency
• Diagnostic and maintenance options
• Potential for function integration
• Possible applications in safety-related circuits
• Possible applications in potentially explosive areas
|
Special publicationFile and language versions
|
|
Poster: Your partner for process automation
|
PosterFile and language versions
|
|
White paper: Plants based on the Lego principle
Modular automation with valve terminals
Smaller batches and different types of product in the same plant – these are the market demands to which more and more manufacturers in
the process industries need to adjust. The answer is plants based on the “Lego principle”. Users can add modules or switch them off in line
with requirements. But this is only possible with modular automation.
|
Special publicationFile and language versions
|
|
Automation solutions for fingerboards in the Oil and Gas industry
Very few environments are as demanding as those on an oil rig. Materials are stressed and corrosion is promoted by water, salt and wind, as well as extreme weather fluctuation. The highly innovative Festo Motion Terminal as well as the state of the art valve terminal VTUG combined with our control cabinets offer reliable and steady solutions for automation of fingerboards under these harsh conditions.
|
Product information in briefFile and language versions
|
|
A quick match!Your selection tool for choosing valves and valve terminals
In 5 minutes to Festo valve! The valve series at a glance:
From individual valves to automation platforms.
|
BrochureFile and language versions
|
|
A quick match
|
BrochureFile and language versions
|
|
Electric Automation - Product overview
Seamless connectivity from the workpiece to the cloud!
A perfect fit of controllers, servo drives and mechanics – thanks to quick configuration with PositioningDrives and commissioning with just a few clicks with the Festo Automation Suite.
|
BrochureFile and language versions
|
|
All set for automation with IO-Link
Point-to-point!
Standardised IO-Link technology (IEC 61131-9) makes communication with sensors and actuators simple and economical. The result of an evolutionary development, this low-cost connection technology with three or five conductors achieves point-to-point connection without complex wiring and with minimal material requirements.
|
Product information in briefFile and language versions
|
|
CPX terminal with PROFINET bus interface
Seamless connectivity!
PROFINET, the world’s leading Ethernet-based protocol for industrial automation, offers you direct access and seamless connectivity from the management level to the field level. The new bus interfaces FB43/44/45 of the automation platform CPX are equipped with the latest hardware and software chip technology and are fully compatible with the predecessor series FB3x.
|
Product information in briefFile and language versions
|
|
Automation with function integration
The pneumatic and electrical modules of the valve terminal CPX/MPA/VTSA
The double-sided poster shows the complete variety and far-reaching functional integration of the electrical terminal CPX and the two valve terminals MPA and VTSA. The electrical functions and connection options of the CPX modules as well as the valve functions and other pneumatic additional functions of the valve terminals MPA and VTSA are clearly presented by tables and graphics. What they all have in common are the part numbers and type codes in the tables, so that they can be ordered directly without a long search.
|
PosterFile and language versions
|
|
Pneumatic and electrical modules of the valve terminal CPX/VTSA-F-CB
The perfect platform for your safety concept
The double-sided poster clearly shows the modules and connection options of the electrical terminal CPX and the valves and additional functions of the valve terminal VTSA/VTSA-F-CB on the front. On the back, implementable safety concepts and example circuits as well as application examples are shown in detail and in a comprehensible way, and the integration into the control architecture as well as configuration and circuit examples are described.
|
PosterFile and language versions
|
|
The dock “thinks” for itself
Decentralised Control in Bulk Material Handling
The world of bulk material handling seems easy at first glance: moving, filling, delivering. The art of dealing with a variety of different materials, however, lies in the details, such as the docking and undocking of containers at weighing stations. In the process, crosscontaminations
and the release of dusts can occur. AZO CleanDock prevents this
problem. Its latest generation can do even more: it “thinks” for itself. Directly attached to the dock, the integrated controller CEC of the modular electrical terminal CPX from Festo ensures additional process security and shortened commissioning times.
|
Application descriptionFile and language versions
|
|
Pneumatic automation concepts
A comparison of individual valves and valve terminals
Individual valves or valve terminals – which is the most suitable option for actuating pneumatically automated process valves? What are the technological and economic differences between the two? We will use a cost comparison to compare and contrast the two options. And what are the differences in terms of commissioning? Which diagnostic options are available with valve terminals for reducing unscheduled downtime? These are the questions that will be examined in this article.
|
Special publicationFile and language versions
|
|
Automatisierungslösungen von Festo
Sanierung des Ablauf-Filters der Kläranlage Aachen-Soers
Zur Sicherung der Gewässerqualität
werden vom Wasserverband Eifel-Rur
derzeit 44 Kläranlagen mit einer
Gesamtausbaukapazität von rund 2,1
Mio. Einwohnerwerten betrieben. Die
Kläranlage Aachen-Soers ist dabei eine
der größten Anlagen mit insgesamt 24
Sandfilterbecken. Bei der Sanierung dieser Filter unterstützte Festo bereits beim Engineering und
lieferte sämtliche Systeme für die pneumatische Automatisierung.
|
Special publicationFile and language versions
|
|
Servopneumatics
When is it right to use servopneumatics? Your application decides!
The Festo product range, from controllers to drives, makes it extremely easy to implement servopneumatic systems. It is also perfect for integration into the CPX environment with universal fieldbus connection.
|
BrochureFile and language versions
|
|
Integrated Controller CPX-CEC
A smart automation solution for drinking water treatment
Complete automated sandfiltration unit for maximum safety and reduced energy consumption – in case of emergency even without power supply.
|
VideoFile and language versions
|
|
Independent platform from control to the front end
|
PosterFile and language versions
|
|
The Festo Core Product Range
Worldwide available, quickly delivered, priceattractive
Covers 80% of your automation tasks
|
BrochureFile and language versions
|
|
Highlights 2022
|
BrochureFile and language versions
|
|
Process Automation - Product Overview (PAPSO)
|
Program summaryFile and language versions
|
|
Products for Your Everyday Automation Needs
Festo quality at attractive prices covering your standard automation tasks.
|
BrochureFile and language versions
|
|
Maximum productivity: Terminal CPX
|
Product information in briefFile and language versions
|
|
Linear/swivel clamps CLR-CS
Linear/swivel clamps CLR-CS
Linear/swivel clamps CLR-CS
|
CatalogueFile and language versions
|
|
Industry 4.0 - Digitalisation in Production
Industry 4.0 - What does Digitalisation mean in Production from a supplier point of view?
Industry 4.0 - Big picture of Digitalisation from a supplier point of view covering the topics of Digital Twin, IoT, Cloud connectivity, Services and Artificial Intelligence Solutions. The poster is split into two parts: Smart Engineering incl. Commissioning and Smart Operation incl. Maintenance. Also showing the approach of Predictive quality, Predictive energy and Predictive maintenance
|
PosterFile and language versions
|
|
About Festo - People. Solutions. Innovations.
Facts, figures and data about Festo. A good overview of the history, milestones, product developments, innovations and trend topics at Festo.
|
BrochureFile and language versions
|
|
Intelligent automation solutions using electrics and pneumatics
Product overview from the control to the field level
Controls, Controller, Drives, axes, cylinder, operation, visualisation, front unit, gripper, sensors, air preparation, accessories, customer solutions, handling systems
|
PosterFile and language versions
|
|
Product Overview
|
Program summaryFile and language versions
|
|
Automation Technology
Pneumatic and electrical components
- Pneumatic drives
- Servopneumatic positioning systems
- Electromechanical drives
- Motors and controllers
- Grippers
- Handling systems
- Vacuum technology
- Valves
- Valve terminals
- Sensors
- Image processing systems
- Compressed air preparation
- Pneumatic connection technology
- Electrical connection technology
- Control technology and software
- Other pneumatic devices
- Ready-to-install solutions
- Services
|
CatalogueFile and language versions
|
|
Textile industry
Products from the core product range from Festo make it easy for you to increase the productivity of your textile machines. Whether the need is for spinning, stretch texturing, weaving, round knitting, flat knitting or textile finishing – Festo offers the right product for your application.
|
BrochureFile and language versions
|