|
FFT - Festo Field Device Tool
Maintenance of Ethernet based devices by Festo
Device Tool for service and commissioning. The Festo Field Device Tool includes various services for all Ethernet-based Festo field devices. It supports, among other features, the update of firmware files to selected devices from Festo.
|
V2.10.5.198 15/04/2022
|
ConfigurationFile and language versions
|
|
Target Support Package CODESYS
Supported systems:
- automation system CPX-E /-EX1E (5237644)
- controller CPX-E-CEC-C1 (5226780)
- controller CPX-E-CEC-C1-EP (4252742)
- controller CPX-E-CEC-C1-PN (4252741)
- controller CPX-E-CEC-M1 (5266781)
- controller CPX-E-CEC-M1-EP (4252744)
- controller CPX-E-CEC-M1-PN (4252743)
|
3.5.16.139 25/11/2021
|
Target Support PackageFile and language versions
|
|
FMT - Festo Maintenance Tool
Diagnosis of CPX valve terminals
The CPX-FMT is a helpful tool for commissioning, configuration and extended diagnosis of a CPX valve terminal. If Industrial Ethernet fieldbus nodes like Ethernet/IP, ProfiNet and Modbus/TCP are used, CPX-FMT can directly communicate with the CPX terminal via Ethernet connection. In the case of conventional fieldbuses, the software can be connected to the CPX terminal by means of a USB adapter (type NEFC-M12G5-0.3-U1G5).
Supported systems:
- Adapter NEFC-M12G5-0.3-U1G5 (547432)
- automation system CPX-E /-EX1E (5237644)
- bus module CPX-E-EC (4080498)
- bus module CPX-E-EP (4080499)
- bus module CPX-E-PB (4080496)
- bus module CPX-E-PN (4080497)
- Bus node CPX-FB11 (526172)
- Bus node CPX-FB13 (195740)
- Bus node CPX-FB14 (526174)
- Bus node CPX-FB23-24 (526176)
- Bus node CPX-FB32 (541302)
- Bus node CPX-FB33 (548755)
- Bus node CPX-FB36 (1912451)
- Bus node CPX-FB38 (552046)
- Bus node CPX-FB39 (2093101)
- Bus node CPX-FB40 (2474896)
- Bus node CPX-FB6 (195748)
- Bus node CPX-M-FB20 (572334)
- Bus node CPX-M-FB21 (572221)
- Bus node CPX-M-FB34 (548751)
- Bus node CPX-M-FB35 (548749)
- Bus node CPX-M-FB41 (3228960)
- Control block CPX-CEC (567346)
- Control block CPX-CEC-C1-V3 (3473128)
- Control block CPX-CEC-M1-V3 (3472765)
- Control block CPX-CEC-S1-V3 (3472425)
- Control block CPX-FEC-1-IE (529041)
- controller CPX-E-CEC-C1 (5226780)
- controller CPX-E-CEC-C1-EP (4252742)
- controller CPX-E-CEC-C1-PN (4252741)
- controller CPX-E-CEC-M1 (5266781)
- controller CPX-E-CEC-M1-EP (4252744)
- controller CPX-E-CEC-M1-PN (4252743)
- gateway CPX-IOT (8069773)
- Motion Terminal VTEM (8047502)
- Terminal CPX (197330)
- Valve terminal MPA-FB-VI (530411)
- Valve terminal MPAF-FB-VI (544397)
- Valve terminal MPAL-VI (569926)
- Valve terminal VTSA-FB (539217)
- Valve terminal VTSA-FB-NPT (539218)
- Valve terminal VTSA-F-FB (547965)
- Valve terminal VTSA-F-FB-NPT (547966)
|
4.21.213 19/08/2021
|
CommissioningFile and language versions
|