Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Product video Quarter turn actuator DFPD for process automation

Pablo Ruiz, Product Manager for Process Automation at Festo, presents the quarter turn actuator DFPD: an extremely modular and productive all-rounder!

Quarter turn actuator DFPD-C for the chemical industry Sturdy and reliable!

The DFPD-C and DFPD-C-VDE2 are well equipped for the chemical
industry. Both versions have hard-anodised end caps, blow-outproof
adjusting screws for the end position, shaft centring ring and captive spring cartridges that are free of non-ferrous metals. Furthermore the DFPD-C-VDE2 has a supply port on top for easy assembly of a manifold block with NAMUR interface to VDI/VDE 3847-2. With these options they will set a new benchmark for quarter turn actuators in the chemical sector.

Quarter turn actuator DFPD-HD Powerful performer!

DFPD-HD is the latest addition to the quarter turn actuator range DFPD. With torque up to 32,000 Nm, the Scotch yoke actuator is ideal for on/off and closed-loop control of ball valves, air dampers and butterfly valves in power plants, the chemical industry and in water treatment applications. It is the perfect choice whenever safe, reliable solutions are required.

 

PSI Quarter turn actuator DFPD Flexible in use!

DFPD is the new benchmark for quarter turn actuators. It can be used as an individual actuator or as part of a complete automated process valve system from Festo. With a torque range from 10 to 480 Nm, a rotation angle up to 180° and corrosion-resistant versions, the single- or double-acting DFPD is suitable for ball valves, butterfly valves or air dampers in the chemical, pharmaceutical and beverage industries, as well as for water treatment.

Animation: Quarter turn actuator DFPD for process automation

Get to know the technical features of the quarter turn actuator DFPD in this animation: With an adjustable end position by 5° at both ends, a rotation angle up to 180° and corrosion-resistant or hard anodised versions, the single- or double-acting DFPD is suitable for ball valves, butterfly valves or air dampers in the chemical, pharmaceutical and beverage industries, as well as for water treatment.

Text for invitation to tender - Pneumatic quarter turn actuator DFPD
Subscribe to RSS