Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

Simplified Motion Series 27/09/2023 Simplified functionality for simple movements.

The simplicity of pneumatics is now combined for the first time with the advantages of electric automation thanks to the Simplified Motion Series. These integrated drives are the perfect solution for all users who are looking for an electric alternative for very simple movement tasks, but don't want the commissioning process for traditional electric drive systems that can often be quite complex.
There is no need for any software since operation is simply based on the "plug and work" principle. Digital I/O (DIO) and IO-Link® are always automatically included – a product with two types of control as standard.

Decentralised remote I/O system CPX-AP-I 27/09/2023 Connectivity in real time

The new I/O system in IP65/IP67 enables powerful I/O modules and existing valve terminal interfaces to be integrated in the most important host systems. Based on the innovative AP system communication from Festo, CPX-AP-I ensures continuous communication from the workpiece to the cloud – tailored to your needs!

Simplified Motion Series Control with Siemens S7-300 PLC through Profinet by CPX-AP IO-Link Master 27/09/2023 Simplified Motion Series; Siemens S7-300 PLC Profinet by CPX-AP IO-Link Master; Library included

This Application Note explains about Simplified Motion Series
actuator units (EPCE, EPCS-BS, EGSS, ELGS-BS, ELGS-TB, ELGE, ERMS) IN/OUT Control, Read/Write Parameters & Read Diagnostic Data. Function blocks are tested and released for Festo CPX-AP IO Link Master. Use with other IO-Link Masters not tested and on own responsibility.

This library is intended for common use of CPX-AP-I IO Link Master and CPX-AP-A IO Link Master.

1.10
27/09/2023

Top downloads

IO-Link interface description Simplified Motion Series Simplified Motion Series "SMS"

 

A brief explanation of the contents:

- identification

- parameters and commands

- process data

- data storage

- diagnosis

- menu structure

1.20
11/08/2021
Simplified Motion Series Control With Siemens PLC Through Festo CPX-AP-I IO-Link Master Simplified Motion Series Siemens TIA, IO-Link Master CPX-AP-I Library included

This Application Note explains about Simplified Motion Series actuator units (EPCE, EPCS-BS, EGSS, ELGS-BS, ELGS-TB, ELGE, ERMS) IN/OUT Control, Read/Write Parameters & Read Diagnostic Data.

Function blocks are tested and released for Festo CPX-AP-I IO-Link Master. Compatibility with other IO-Link Masters is not guaranteed.

1.40
21/08/2023
Simplified Motion Series Control with Festo PLC through Modbus by Festo CPX-AP-I IO-Link Master Simplified Motion Series, Codesys, IO-Link; Library included

This Application Note Explanation about Simplified Motion Series actuator
units (EPCE, EPCS-BS, EGSS, ELGS-BS, ELGS-TB, ELGE, ERMS) actuator
unit IN/OUT Control, Read/Write Parameters & Read Diagnostic Data.

1.40
25/09/2023
Subscribe to RSS