|
Servo motors EMMT-AS and motor controllers CMMT-AS -- Preferred combinations 24/09/2023
|
BrochureFile and language versions
|
|
Servo drive CMMT-AS and servo motor EMMT-AS 24/09/2023
Perfectly integrated!
The benefits of the new servo drives CMMT-AS and servo motors EMMT-AS are numerous: maximum connectivity of the hardware and software, great efficiency, clever engineering and easy operation. Dynamic motion and precise positioning, whether for point to point or interpolation, are additional plus points. Last but not least, the complete system is extremely quick and easy to commission.
|
Product information in briefFile and language versions
|
|
Integrated electric drive EMCA 24/09/2023
The EMCA is the perfect complete solution for positioning drives or for format changes. The integrated drive comprises a maintenanceand wear-free EC motor as well as power electronics and open- and closed-loop control electronics. It can be installed directly in the system thanks to the optional high protection to IP65 for the housing and connection technology.
|
Product information in briefFile and language versions
|