Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

Simplified Motion Series 21/09/2023 Simplified functionality for simple movements.

The simplicity of pneumatics is now combined for the first time with the advantages of electric automation thanks to the Simplified Motion Series. These integrated drives are the perfect solution for all users who are looking for an electric alternative for very simple movement tasks, but don't want the commissioning process for traditional electric drive systems that can often be quite complex.
There is no need for any software since operation is simply based on the "plug and work" principle. Digital I/O (DIO) and IO-Link® are always automatically included – a product with two types of control as standard.

Simplified Motion Series with Mitsubishi PLC through Festo CPX-AP-.-EP IO-Link Master 21/09/2023 Simplified Motion Series;Mitsubishi PLC; Ethernet/IP and IO-Link; Library included

This Application Note explains about Simplified Motion Series actuator units (EPCE, EPCS-BS, EGSS, ELGS-BS, ELGS-TB, ELGE, ERMS) IN/OUT Control, Read/Write Parameters & Read Diagnostic Data. Function blocks are tested and released for Festo CPX-AP-IO Link Master. Mitsubishi R04EN and FX5UPLC example.Use with other IO-Link Masters not tested and on own responsibility.

1.10
21/09/2023
Electric Automation - Product overview 21/09/2023 Seamless connectivity from the workpiece to the cloud!

A perfect fit of controllers, servo drives and mechanics – thanks
to quick configuration with PositioningDrives and commissioning with just a few clicks with the Festo Automation Suite.

Top downloads

Servicevideo: what is this ? service2see channel

(servicevideos)

Information on substances in our products Substances in our products; Compliance

Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

2.10
25/08/2023
Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.