Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
CPX Macro projekt GSWC-TE-EP-LA (PartNo.537041)
Low-pressure regulator LR-...

without sub-base LR-2,0 and LR-3,3

with sub-base for mounting on H or G-rail LR-2,0-PK-3x2-SGH

Pressure regulator LR-...-S-B

Nominal pressure 12bar with lockable regulator head

LR-...-S-B

LRS-...-S-B

 

Nominal pressure 7bar with lockable regulator head

LR-...-S-7-B

LRS-1/4-S-7-B

Pressure regulators LR/LRS Attention: Products can no longer be ordered!
Regulator LR-1/8-F and LR-1/8-F-7 without gauge
Regulator with gauge LR-...-D
Service units, D series, polymer Functional

Core functionalities of compressed air preparation

Service units, M series Attention: Products can no longer be ordered!

To be replaced by service units of the MS series

Solenoid valves JMEBH, ISO 5599-1 Attention: Products partly can no longer be ordered!
Solenoid valves VUVB/valve terminals VTUB
Valve terminals type 04 VIMP-/VIFB-04, ISO 5599/2

Festo valve terminals for ISO valves are of sturdy and modular design and can be equipped with 1 to 16 valves as desired.

Energie-Effizienz-Module MSE6 Senken Sie Ihren CO2-Ausstoß!

Beschränkten sich Condition Monitoring und Control in Druckluftanlagen bislang auf die Messdatenerfassung und -analyse, lässt sich der Verbrauch jetzt automatisch durch aktives Eingreifen in die Versorgung reduzieren. Dank patentierter Technologie von Festo können Sie so pro Jahr bis zu 3,2 t CO2 und Hunderte Euro Betriebskosten einsparen.

Miniature pilot valve for the VUVG Small and inexpensive

Its size makes it ideal in tight spaces and it comes complete with vacuum functions. It is used in medical devices as well as for liquid handling in laboratory automation.

MS9 series service units
Proportional pressure regulator VPPL

The proportional valve VPPL has been specifically designed for higher pressures of 10 ... 40 bar. As an individual device with threaded connections, the valve are being used in a variety of applications, for example in stretch blow moulding of PET bottles

 

in the food and beverage industry or on tyre or brake test benches in the automotive industry.

 

PSI Compressed air and filter regulator series MS2-LR/LFR Compact = close to the process!

The compressed air and filter regulators MS2 are very compact and extremely light, yet have flow rates of up to 350 l/min and are very sturdy. They can be installed directly in the machine for use close to the process and for end-of-arm applications. These strong, cost- efficient and lightweight components are ideal for applications in small parts assembly and in the electronics industry.

PSI Service unit component series MS-B Powerful, lightweight, inexpensive

The MS-B in a polymer housing offers you attractively priced basic components focused on the most important technical functions of compressed air preparation such as pressure regulation, filter regulation and manual or electric switch-on. And it is fully compatible with the MS series. This allows you to create the best possible mix of low-cost basic functions and any high-end functions you need.

Service unit MS12
Pneumatic Installation Guide
Product Overview
Product Overview Cleanroom Components for cleanroom technology

All Festo products suitable for the clean room are classified in accordance with ISO 14644-1.

Product overview for battery manufacturing The focus is always on you and your specific requirements

Wherever you produce your batteries, Festo is there for you, with the appropriate expertise, the right products and the best service. We have proven ourselves many times over in a multitude of projects for leading battery manufacturers. As a single source supplier for all tasks, we offer an extensive range of copper-free, zinc-free and dry-room-compatible components for battery production.

Quick Order Sheet MS series Quick availability: selected products from the MS series
Automation Technology Pneumatic and electrical components
  • Pneumatic drives
  • Servopneumatic positioning systems
  • Electromechanical drives
  • Motors and controllers
  • Grippers
  • Handling systems
  • Vacuum technology
  • Valves
  • Valve terminals
  • Sensors
  • Image processing systems
  • Compressed air preparation
  • Pneumatic connection technology
  • Electrical connection technology
  • Control technology and software
  • Other pneumatic devices
  • Ready-to-install solutions
  • Services
Catalogue for Process Automation
Catalogue for Process Automation
Pneumatics for the Automobile Industry at Daimler
Product Overview for Process Automation
Product Overview for Process Automation
Selected products. Your partner for factory and process automation
Show 20 more results ...