Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Selected products. Your partner for factory and process automation
Service units, M series Attention: Products can no longer be ordered!

To be replaced by service units of the MS series

Automation Technology Pneumatic and electrical components
  • Pneumatic drives
  • Servopneumatic positioning systems
  • Electromechanical drives
  • Motors and controllers
  • Grippers
  • Handling systems
  • Vacuum technology
  • Valves
  • Valve terminals
  • Sensors
  • Image processing systems
  • Compressed air preparation
  • Pneumatic connection technology
  • Electrical connection technology
  • Control technology and software
  • Other pneumatic devices
  • Ready-to-install solutions
  • Services
PSI Compressed air and filter regulator series MS2-LR/LFR Compact = close to the process!

The compressed air and filter regulators MS2 are very compact and extremely light, yet have flow rates of up to 350 l/min and are very sturdy. They can be installed directly in the machine for use close to the process and for end-of-arm applications. These strong, cost- efficient and lightweight components are ideal for applications in small parts assembly and in the electronics industry.

Pressure regulators LR/LRS Attention: Products can no longer be ordered!
Small parts assembly and electronic industry Pneumatic and electrical components
Product Overview
Regulator LR-1/8-F and LR-1/8-F-7 without gauge
Low-pressure regulator LR-...

without sub-base LR-2,0 and LR-3,3

with sub-base for mounting on H or G-rail LR-2,0-PK-3x2-SGH

Festo Essentials - English
Service units, D series, polymer Functional

Core functionalities of compressed air preparation

Miniature pilot valve for the VUVG Small and inexpensive

Its size makes it ideal in tight spaces and it comes complete with vacuum functions. It is used in medical devices as well as for liquid handling in laboratory automation.

Valve terminals type 04 VIMP-/VIFB-04, ISO 5599/2

Festo valve terminals for ISO valves are of sturdy and modular design and can be equipped with 1 to 16 valves as desired.

The Festo core product range Simply part of the solution
Quick Order Sheet MS series Quick availability: selected products from the MS series
Quick Order Sheet Service unit component series MS-B Powerful, lightweight, inexpensive

The MS-B in a robust polymer housing offers you attractively priced
basic components focused on the most important technical functions of
compressed air preparation. And it is fully compatible with the MS series. This allows you to create the best possible mix of low-cost basic functions and any high-end functions you need.

Pressure regulator LR-...-S-B

Nominal pressure 12bar with lockable regulator head

LR-...-S-B

LRS-...-S-B

 

Nominal pressure 7bar with lockable regulator head

LR-...-S-7-B

LRS-1/4-S-7-B

Regulator with gauge LR-...-D
Solenoid valves JMEBH, ISO 5599-1 Attention: Products partly can no longer be ordered!
PSI Service unit component series MS-B Powerful, lightweight, inexpensive

The MS-B in a polymer housing offers you attractively priced basic components focused on the most important technical functions of compressed air preparation such as pressure regulation, filter regulation and manual or electric switch-on. And it is fully compatible with the MS series. This allows you to create the best possible mix of low-cost basic functions and any high-end functions you need.

Purchasing guidelines 2019/2020
Safety engineering guidelines Pneumatic and electric solutions
Products for Your Everyday Automation Needs

Festo quality at attractive prices covering your standard automation tasks.

CPX Macro projekt GSWC-TE-EP-LA (PartNo.537041)
Proportional pressure regulator VPPL

The proportional valve VPPL has been specifically designed for higher pressures of 10 ... 40 bar. As an individual device with threaded connections, the valve are being used in a variety of applications, for example in stretch blow moulding of PET bottles

 

in the food and beverage industry or on tyre or brake test benches in the automotive industry.

 

Controlling cooling circuits Brief application example

Controlling cooling circuits when manufacturing solar and flat-panel displays

 

Service units DB series, Polymer

Extremely powerful, extremely economical: service units of the DB

series in polymer. Reliable and in proven Festo quality with high

flow rate. Perfectly suited for all basic functions of compressed air preparation, such as switching on, control, filtration and distribution. Now new: four function combinations.

 

 

Pneumatics for the Automobile Industry at Daimler
Automation solutions for battery production

High speed, high throughput, maximum reliability, repetition accuracy and

low costs: these are the features that are required in the production of

batteries. With the wide range of competitive products offered by Festo,

you are sure to find the right components to meet your needs.

Highlights 2022
Show 27 more results ...
Subscribe to RSS