Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

PSI Round cylinders DSNU-S-..., DSNU-... 24/09/2023 Space savers - Ideal for small spaces

ISO standards-based DSNU or the smaller and even slimmer DSNU-S?

The round cylinder DSNU is always a solid choice when it comes

to performance and compact dimensions. Its universal variants make

it ideal in applications where low friction, chemical resistance or

corrosion resistance are required.

Electronic proximity switch SDBT-MSX 24/09/2023 Extremely easy commissioning with Auto teach-in

The first proximity switch with automatic switching point setting

makes commissioning easier than ever before. With its detection

range of 20 mm, it is easy and reliable to install, especially in appli

cations

where mounting is difficult. SDBT-MSX is ideal for all standard

applications, especially in factory automation and the electronics

industry/small parts handling.

Worldwide always in stock: the Festo core product range for automation 21/09/2023 The stars of pneumatics

Top downloads

The right sensor for the drive Drive-Sensor-Overview for magnetic cylinder switches and position transmitters.
Product Overview
Highlights 2022
Subscribe to RSS