Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Latest

Fork light sensors SOOF 21/09/2023 Ready to install!

Fork light sensors are through-beam sensors. This principle guarantees optimal reliability and efficiency. Reliable detection is combined with minimum installation work included.

PSI Pressuresensor SPAN-B 21/09/2023 Effortless operation!

It has never been easier to get information about air pressure.
With the pressure sensor SPAN-B you will be able to make sound
decisions about saving air, energy and costs. Getting started couldn’t
be more straightforward thanks to quick and easy commissioning.
And configuring other sensors is even simpler, since the settings
can be replicated from the master sensor.

Pressure sensor and pressure transmitter SPAU 21/09/2023 Maximum flexibility!

The sensor SPAU for pressure measurement, pressure monitoring and pressure sensing keeps pressure levels permanently under control, ensuring more productivity and process reliability. As well as quicker system commissioning.

Top downloads

Servicevideo: what is this ? service2see channel

(servicevideos)

Information on substances in our products Substances in our products; Compliance

Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

2.10
25/08/2023
Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
Subscribe to RSS
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.