Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Flow sensor SFAM 563796
Description
Terms of use for electronic documentation
Air-flow analyser SFGA Efficient measurement and analysis

The ready-to-install analysis case can be used straightaway and includes everything you need for efficiently and flexibly measuring compressed air consumption and flow rates in your system.

Flow sensor SFAW
Flow sensors SFAB now with IO-Link Extremely communicative!

Convincing, reliable and easy to use: SFAB measures the flow rate
and volume and detects the temperature. Power consumption can be
optimised because you can quickly detect leakage, for example.
Reliable even when a higher protection class and precision are
required – for example for paint spray guns in the automotive industry.
Thanks to temperature detection, you can control processes in a
stable way: Deviating temperatures can indicate defective components,
for example.

Flow sensors SFAM with IO-Link® and integrated pressure sensor
Fork light sensors SOOF Ready to install!

Fork light sensors are through-beam sensors. This principle guarantees optimal reliability and efficiency. Reliable detection is combined with minimum installation work included.

Position transmitter and programmable proximity switch SDAC-MHS Universal for C-slots!

The IO-Link® position transmitter with two programmable proximity switches is the universal solution for all compact drives such as compact cylinders and grippers. As a position transmitter, it provides continuous feedback on the piston position within the sensing range. The proximity switch function replaces a second proximity switch thanks to the two programmable switching outputs in one device.

Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
Sensors brochure Overview of sensors

Proximity sensors, position transmitters, pressure and vacuum sensors, flow sensors, inductive proximity switches and sensors, optical sensors, connection technology, industry-specific sensors