|
Mass flow controller VEMD
Flow rate ranges up to 200 l/min
In many applications, the flow of air or other gases must be controlled. Oxygen is becoming increasingly important, not just in the life sciences sector, but also in food and biotech. The gas must always be precisely dosed, whether it is used to control protective gases in production or for breathing air in medical devices. And meeting the high demands on reliability and performance is just as important as cost efficiency. The new VEMD does both: it offers high dynamic response and is very favourably priced.
|
Product information in briefFile and language versions
|
|
Proportional flow control valve VEMD
Mass flow controller for medical devices
In mobile applications, e.g. portable oxygen generators, the emphasis is on minimal energy consumption and low weight. At the same time devices should offer high reliability and resistance to the stresses of everyday operation. Piezo technology is one of several key technologies offered by Festo.
|
Product information in briefFile and language versions
|