|
Quick Order Sheet: Solenoid valves VOFD/VOFC and solenoid coils VACC 20/09/2023
Extremely sturdy and corrosion-resistant
Number one choice as a control valve Designed for the toughest demands, even in extreme environments Certificates, expert opinions and testimonials demonstrate that the solenoid valves are suitable for the toughest demands when it comes to operational safety, availability and flexibility in use. Even outdoors and in difficult ambient conditions. The world’s preferred ignition protection types are offered: Ex e mb, Ex ia, Ex db and Ex d.
|
Special publicationFile and language versions
|
|
White paper: Automating on/off process valves 19/09/2023
A comparison of actuation methods for pneumatic actuators
On/off process valves can be automated in different ways using pneumatics. This white paper looks at automation using an individual valve, a valve terminal and a digital valve terminal, and compares the three actuation methods in terms of:
• Required hardware/components and the installation
effort involved
• Investment costs
• Potential for compressed air savings and increased
energy efficiency
• Diagnostic and maintenance options
• Potential for function integration
• Possible applications in safety-related circuits
• Possible applications in potentially explosive areas
|
Special publicationFile and language versions
|
|
15 years without any failures 19/09/2023
Tried and tested solenoid valve technology from Festo for SIL applications
For many years now, the products of Bayer Division Crop Science have been contributing to good yields and bigger harvests in more than 120 countries around the world; they are thus helping to ensure that world populations receive adequate supplies of high quality foods.
The R&D process for a new crop protection product takes 10 to 15 years. To enable fast and individual production, Bayer created a new multi-purpose system in 2002 which places huge demands on safety and reliability.
|
Application descriptionFile and language versions
|