|
Automation Technology
Pneumatic and electrical components
- Pneumatic drives
- Servopneumatic positioning systems
- Electromechanical drives
- Motors and controllers
- Grippers
- Handling systems
- Vacuum technology
- Valves
- Valve terminals
- Sensors
- Image processing systems
- Compressed air preparation
- Pneumatic connection technology
- Electrical connection technology
- Control technology and software
- Other pneumatic devices
- Ready-to-install solutions
- Services
|
CatalogueFile and language versions
|
|
Selected products. Your partner for factory and process automation
|
CatalogueFile and language versions
|
|
Standard valves to ISO 5599-1
|
Catalogue pagesFile and language versions
|
|
Standard valve VSVA to ISO 15407-1 and ISO 5599-1 with M8 or M12 central plug
|
Product information in briefFile and language versions
|
|
The Festo core product range
Simply part of the solution
|
CatalogueFile and language versions
|
|
Pulse valve VSVA
Energy savings of up to 80%
Install and save: In applications where chips or dust need to be removed or parts need to be dried and transported, the 2x 3/2-way solenoid valve VSVA with pulse function is a great asset. Not only does it reduce energy consumption, it also saves compressed air during pauses. When used as an air blast valve, the blast pulse is stronger than with a continuous air flow. This pays off within a very short time.
|
Product information in briefFile and language versions
|
|
Purchasing guidelines 2019/2020
|
BrochureFile and language versions
|
|
Manifold components, ISO 15 407-1
|
Catalogue pagesFile and language versions
|
|
Valve terminal VTSA / VTSA-F
|
Catalogue pagesFile and language versions
|
|
Valve terminal VTSA / VTSA-F, NPT
|
Catalogue pagesFile and language versions
|
|
Festo AG & Co. KG bistable valves for safety-related applications
Technical Report - TR-300004
Summary: Technical Reports 2 and 3 [1-2] and DGUV Information FB HM-076 [3] already explained the circumstances under which bistable valves can be used in safety-related applications. The present report links these reports to the current product portfolio of Festo AG & Co. KG. The suitability of the bistable valves listed for safety-related applications can be confirmed taking the previous series of technical reports and respective technical documentation of the individual components into consideration.
|
BookFile and language versions
|
|
Pneumatics for the Automobile Industry at Daimler
|
CatalogueFile and language versions
|
|
Pneumatics for the Automobile Industry at Opel
|
CatalogueFile and language versions
|
|
CPX Macro projekt
GSWC-TE-EP-LA (PartNo.537041)
|
Product informationFile and language versions
|
|
VSVA Valves and Vertical Stacking Components
|
Product information in briefFile and language versions
|
|
Safety engineering guidelines
Pneumatic and electric solutions
|
BrochureFile and language versions
|
|
VABP
|
Catalogue pagesFile and language versions
|
|
Valves
|
BrochureFile and language versions
|
|
Work safety in focus: Safety@Festo
2010, 1.58 min
Display PD7010, Products: Clamping cartidge KP, Clamping units KPE, Safety valve MS6-SV, Valve VSVA
|
VideoFile and language versions
|
|
Product Overview
|
Program summaryFile and language versions
|
|
Info ISO valve terminal VTSA – maximum functionality
Strong fl ow rate!
The VTSA is ideal for maximum pneumatic and electrical function integration. Especially innovative is the mix of 5 valve sizes on one valve terminal, without the need for an adapter plate up to size 2! The VTSA is fully compliant with ISO 15407-2 and ISO 5599-2 – yet is easy to integrate. It can be used as a complete installation solution for large-scale machine concepts. And is also available as a fl ow-optimised version VTSA-F.
|
Product information in briefFile and language versions
|
|
Climate-friendly production and energy savings?
It couldn't be easier – with Festo!
Take a quantum leap in automation technology. By using suitable components from Festo in an intelligent way, you can reduce the energy consumption of your systems and thus specifically lower your production’s carbon emissions.
|
BrochureFile and language versions
|
|
ASCF
|
Catalogue pagesFile and language versions
|
|
Sản phẩm được lựa chọn tại Đông Nam Á
|
BrochureFile and language versions
|
|
Pneumatic and electrical modules of the valve terminal CPX/VTSA-F-CB
The perfect platform for your safety concept
The double-sided poster clearly shows the modules and connection options of the electrical terminal CPX and the valves and additional functions of the valve terminal VTSA/VTSA-F-CB on the front. On the back, implementable safety concepts and example circuits as well as application examples are shown in detail and in a comprehensible way, and the integration into the control architecture as well as configuration and circuit examples are described.
|
PosterFile and language versions
|
|
Automation with function integration
The pneumatic and electrical modules of the valve terminal CPX/MPA/VTSA
The double-sided poster shows the complete variety and far-reaching functional integration of the electrical terminal CPX and the two valve terminals MPA and VTSA. The electrical functions and connection options of the CPX modules as well as the valve functions and other pneumatic additional functions of the valve terminals MPA and VTSA are clearly presented by tables and graphics. What they all have in common are the part numbers and type codes in the tables, so that they can be ordered directly without a long search.
|
PosterFile and language versions
|
|
Compressed air and cooling water supply for robots in the automotive industry
Reliable, efficient and optimally tailored to your application: ready-to-install
complete solutions pay off, whether they are used to control and monitor the compressed air and cooling water supply of entire welding lines or individual welding robots. Both in body shop and the assembly process.
|
BrochureFile and language versions
|
|
2022 Southeast Asia Selected Products
|
BrochureFile and language versions
|
|
A Quick Match_ Asia Pacific Version
In 5 minutes to Festo valve! The valve series at a glance:
From individual valves to automation platforms.
|
BrochureFile and language versions
|
|
A quick match
|
BrochureFile and language versions
|