|
Miniature pilot valve for the VUVG
Small and inexpensive
Its size makes it ideal in tight spaces and it comes complete with vacuum functions. It is used in medical devices as well as for liquid handling in laboratory automation.
|
Product information in briefFile and language versions
|
|
Info Valve and valve terminal series VG
Small, compact and have high flow rates. They are available
in individual valves and fieldbus-compatible valve terminals. Ideal
for all price-sensitive applications.
|
Product information in briefFile and language versions
|
|
Quick order sheet Compact valve VUVG
selected products from the VUVG series
New: focused features at an attractive price
|
BrochureFile and language versions
|
|
A quick match!Your selection tool for choosing valves and valve terminals
In 5 minutes to Festo valve! The valve series at a glance:
From individual valves to automation platforms.
|
BrochureFile and language versions
|
|
A quick match
|
BrochureFile and language versions
|
|
Poster: Your partner for process automation
|
PosterFile and language versions
|
|
Pneumatic and electric modules of the valve terminal VTUG
The compact platform for your application
|
PosterFile and language versions
|
|
Schaltbare pneumatische Dämpfung
Schnelle Verfahrgeschwindigkeit — sanftes Ankommen
Know-how, von dem Sie profitieren
- Optimierte Taktzeiten
- Unterschiedliche Ventilbaureihen und Größen
- Einbaufertige Lösung
|
Application descriptionFile and language versions
|
|
Produktvideo VG-Reihe / VUVG / VTUG-plug-in
2013, 1.45 Min.
Mit der neuen, kostenoptimierten Ventilinsel VTUG plug-in haben wir ein umfassendes Angebot auch für weniger komplexe Maschinenkonzepte. VTUG plug-in: kleine, clevere Ventilinsel mit einem ausgezeichneten Preis-Leistungs-Verhältnis.
Neuer Busknoten CTEU für einfache und modulare Feldbustechnik.
|
Product videoFile and language versions
|
|
Kompakt, kostengünstig, einbaufertig – Zylinder-Ventil-Kombination
Know-how, von dem Sie profitieren
- Kompakte, einbaufertige Systemlösung
Material- und zeitsparend durch integrierte Lösung Energieeffizient durch geschlossenes, schlauchloses System
- Anschlussfreundlich – alle pneumatischen und elektrischen Anschlüsse an einer Seite
|
Application descriptionFile and language versions
|
|
VUVG Application and Statement
2011, 1.44 Min
|
VideoFile and language versions
|
|
One-way flow control valve VFOE
|
VideoFile and language versions
|
|
Miniature valves VOVK
Only 5.9 mm wide
Extremely slim and small yet high performing, with a pressure range of up to 7 bar or down to 0.9 bar under vacuum: ideal if you want to operate a large number of switching valves next to each other in a small space. The 3/2-way NC valve with a flow rate of up to 5.8 l/min can also be expanded to a valve terminal with up to 20 positions.
|
Product information in briefFile and language versions
|
|
One-way flow control valve VFOE
Lightweight and price-attractive
The new, manually adjustable one-way flow control valve VFOE with push-to-lock function is perfect for standard applications. The attractively priced valve is particularly well suited to installation in tight spaces, e.g. in the electronics industry.
|
Product information in briefFile and language versions
|
|
Valve control module VAEM
Precise switching of soenoid valves
The valve control module VAEM makes precise switching of solenoid valves easier than ever. Up to 8 channels can be parameterised individually. A temporary resolution of only 0.2 ms and the control of the valves via current – not voltage – enable extremely high precision, e.g. for dispensing applications. The holding current reduction saves energy and minimises heat input.
|
Product information in briefFile and language versions
|
|
Media valve series VODA
From the individual component to the integration solution
Ideal for laboratory analysis of clinical sample preparations, using highly integrated fluid technology from Festo. Sophisticated technology, advanced control electronics with maximum manufacturing precision together guarantee precise metering results from Festo liquid handling solutions.
|
Product information in briefFile and language versions
|
|
TIA-Stitch In Time
|
Application descriptionFile and language versions
|
|
Valve Landscape_2020
|
BrochureFile and language versions
|
|
Automation Technology
Pneumatic and electrical components
- Pneumatic drives
- Servopneumatic positioning systems
- Electromechanical drives
- Motors and controllers
- Grippers
- Handling systems
- Vacuum technology
- Valves
- Valve terminals
- Sensors
- Image processing systems
- Compressed air preparation
- Pneumatic connection technology
- Electrical connection technology
- Control technology and software
- Other pneumatic devices
- Ready-to-install solutions
- Services
|
CatalogueFile and language versions
|
|
The Festo core product range
Simply part of the solution
|
CatalogueFile and language versions
|
|
About Festo - People. Solutions. Innovations.
Facts, figures and data about Festo. A good overview of the history, milestones, product developments, innovations and trend topics at Festo.
|
BrochureFile and language versions
|
|
Automation components for use in the food and beverage industry
Automation in challenging environments
|
BrochureFile and language versions
|
|
Industry 4.0 - Digitalisation in Production
Industry 4.0 - What does Digitalisation mean in Production from a supplier point of view?
Industry 4.0 - Big picture of Digitalisation from a supplier point of view covering the topics of Digital Twin, IoT, Cloud connectivity, Services and Artificial Intelligence Solutions. The poster is split into two parts: Smart Engineering incl. Commissioning and Smart Operation incl. Maintenance. Also showing the approach of Predictive quality, Predictive energy and Predictive maintenance
|
PosterFile and language versions
|
|
Products for Your Everyday Automation Needs
Festo quality at attractive prices covering your standard automation tasks.
|
BrochureFile and language versions
|
|
Process Automation - Product Overview (PAPSO)
|
Program summaryFile and language versions
|
|
Pulse valve VSVA
Energy savings of up to 80%
Install and save: In applications where chips or dust need to be removed or parts need to be dried and transported, the 2x 3/2-way solenoid valve VSVA with pulse function is a great asset. Not only does it reduce energy consumption, it also saves compressed air during pauses. When used as an air blast valve, the blast pulse is stronger than with a continuous air flow. This pays off within a very short time.
|
Product information in briefFile and language versions
|
|
Highlights 2022
|
BrochureFile and language versions
|
|
Product flyer for the automotive industry
Automation solutions for the automotive and Tier 1 supplier industry
|
BrochureFile and language versions
|
|
Prozessautomation - Produkte und Lösungen
|
Program summaryFile and language versions
|
|
Product Overview
|
Program summaryFile and language versions
|