Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Angle seat valve VZXA 3539410
Description
Terms of use for electronic documentation
Angle seat valve VZXA Flexible in use

The VZXA easily adapts to the task in hand thanks to its range of variants, thus maximising flexibility and minimising the effort involved in designing your application. The carefully thought-out product architecture means valve bodies and actuators can be freely combined. The modular product concept makes it easier to modify and maintain systems without having to remove the entire valve.

 

Integrated control cabinet solutions with CPX-E and VTUG Smart combination!

An ideal combination that is much more compact than before: the automation system CPX-E and the valve terminal VTUG together in a control cabinet. This is a complete solution that is easy to install and keeps tubing installation to a minimum.

Catalogue for Process Automation
Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
5 steps to your process valve units.pdf
Actuator solutions for controlling dampers

Our drive solutions for controlling dampers for all industrial sectors in which processes are operated with gas, oil, coal or biomass, and the air supply must be extremely precisely and reliably controlled.

Process Automation - Product Overview (PAPSO)
Process Automation - Product Overview 2024
Product flyer Process Industry Two pager

Automation for the requirements

in the process industry

Animation: Angle seat valve VZXA for process automation

Discover how easily the VZXA adapts to the task in hand: Thanks to its range of variants it maximizes flexibility and minimizes the effort involved in designing your application.

Angle seat valve VZXA
Presentation of the angle seat valve VZXA for process automation

Freddy Fellner, Product Manager for Process Automation at Festo, presents the angle seat valve VZXA and its strengths: highly modular, robust and high flow rates.