Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description
Motor Controllers CMMP-AS, for Servo Motors
Threaded fittings Attention: Products partially no longer available!
Commissioning software Festo Automation Suite Ready for operation faster!

The PC-based Festo Automation Suite software combines the parameterisation, programming and maintenance of Festo components in one program. It enables the entire drive package, from the mechanical system to the controller, to be commissioned. Perfect for making industrial automation simple, efficient and seamless.

Decentralised remote I/O system CPX-AP-I Connectivity in real time

The new I/O system in IP65/IP67 enables powerful I/O modules and existing valve terminal interfaces to be integrated in the most important host systems. Based on the innovative AP system communication from Festo, CPX-AP-I ensures continuous communication from the workpiece to the cloud – tailored to your needs!

Electric Automation Product Line Card
Modular control system CPX-E Powerful!

Designed as an EtherCAT® master controller and motion controller
with protection to IP20, the powerful automation system CPX-E for
factory and process automation with NE21-specific certifications is
becoming the central control system for handling technology. Several
bus modules are available for the configuration as a compact and
low-cost remote I/O.

Modular remote I/O system CPX-AP-A Stand-alone system or with valve terminal

The lightweight CPX-AP-A remote I/O system is integrated directly into Ethernet-based networks that are available worldwide. A variety of additional input and output modules as well as IO-Link master modules
are also available. Pneumatic valve terminals and proportional technology as well as controlled pneumatics that are adapted directly or integrated via AP
communication, can be used to create a scalable system topology. Electric drive technology for linear and rotary movements can be connected via IO-Link®.

PA-Toolkit: Library for CODESYS MTP compliant!

With the PA-Toolkit from Festo, implementing the automation logic of process engineering units and modules is really intuitive. You can also use the library for CODESYS to program applications without the need for more in-depth programming expertise. This is ideal for automating modular systems according to the MTP standard, which requires a separate controller for each system module.

Servo drive CMMT-AS and servo motor EMMT-AS Perfectly integrated!

The benefits of the new servo drives CMMT-AS and servo motors EMMT-AS are numerous: maximum connectivity of the hardware and software, great efficiency, clever engineering and easy operation. Dynamic motion and precise positioning, whether for point to point or interpolation, are additional plus points. Last but not least, the complete system is extremely quick and easy to commission.

Simplified Motion Series Simplified functionality for simple movements.

The simplicity of pneumatics is now combined for the first time with the advantages of electric automation thanks to the Simplified Motion Series. These integrated drives are the perfect solution for all users who are looking for an electric alternative for very simple movement tasks, but don't want the commissioning process for traditional electric drive systems that can often be quite complex.
There is no need for any software since operation is simply based on the "plug and work" principle. Digital I/O (DIO) and IO-Link® are always automatically included – a product with two types of control as standard.

Spindle and toothed belt axes ELGC and mini slides EGSC Compact!

For applications where compact dimensions are essential, these

axes can be combined into very space-saving handling systems

that fit seamlessly into assembly systems, testing and inspection

systems, small parts handling units, desk top applications and in

the electronics industry. The low-cost linear axes ELGC and the mini

slides EGSC offer an optimal ratio between installation space and

working space. They feature a common system approach, platform

architecture and, last but not least, adapterless connections.

Spindle and toothed belt axes ELGD
Stepper and Servo Motor Control Technology
Stepper motors EMMB-ST and EMMT-ST
Process Automation and Water Management - Learning solutions for basic and advanced training
Product Overview
Product Overview Cleanroom Components for cleanroom technology

All Festo products suitable for the clean room are classified in accordance with ISO 14644-1.

Product overview for battery manufacturing The focus is always on you and your specific requirements

Wherever you produce your batteries, Festo is there for you, with the appropriate expertise, the right products and the best service. We have proven ourselves many times over in a multitude of projects for leading battery manufacturers. As a single source supplier for all tasks, we offer an extensive range of copper-free, zinc-free and dry-room-compatible components for battery production.

Automation Technology Pneumatic and electrical components
  • Pneumatic drives
  • Servopneumatic positioning systems
  • Electromechanical drives
  • Motors and controllers
  • Grippers
  • Handling systems
  • Vacuum technology
  • Valves
  • Valve terminals
  • Sensors
  • Image processing systems
  • Compressed air preparation
  • Pneumatic connection technology
  • Electrical connection technology
  • Control technology and software
  • Other pneumatic devices
  • Ready-to-install solutions
  • Services
Catalogue for Process Automation
Catalogue for Process Automation
Electronics and Electrical Engineering Learning solutions for basic and advanced training

The guide includes both CE and non-CE products.

Electronics and Electrical Engineering Learning solutions for basic and advanced training

Product Guide for European countries.

Factory Automation (Product catalog Didactic) Learning solutions for basic and advanced training
Process automation, Closed-loop control technology, EDS® – Environmental Discovery System Learning systems and services for basic and further training
Selected products. Your partner for factory and process automation
The Festo core product range Simply part of the solution
Vision sensors SBSA, SBS
About Festo - People. Solutions. Innovations. Facts, figures and data about Festo. A good overview of the history, milestones, product developments, innovations and trend topics at Festo.
Automation solutions for battery production

High speed, high throughput, maximum reliability, repetition accuracy and

low costs: these are the features that are required in the production of

batteries. With the wide range of competitive products offered by Festo,

you are sure to find the right components to meet your needs.

Show 30 more results ...