Title:
Info ISO valve terminal VTSA – maximum functionality
Subtitle:
Strong fl ow rate!
Description:

The VTSA is ideal for maximum pneumatic and electrical function integration. Especially innovative is the mix of 5 valve sizes on one valve terminal, without the need for an adapter plate up to size 2! The VTSA is fully compliant with ISO 15407-2 and ISO 5599-2 – yet is easy to integrate. It can be used as a complete installation solution for large-scale machine concepts. And is also available as a fl ow-optimised version VTSA-F.

Document type:
Product information in brief
Title Version
Info ISO valve terminal VTSA – maximum functionality
Info Normventilinsel VTSA – maximale Funktionalität
Info Terminal de válvulas normalizado VTSA – máxima funcionalidad
Festo_VTSA_PSIplus_CN135123_202104_V01