Title:
Universal metal fitting NPQH
Subtitle:
Sturdy, multitalented
Description:

The metal fitting NPQH is the ideal complement for numerous applications. Thanks to the coating, it can be used in typical standard applications. And the combination with a wide variety of tubing makes it truly multitalented: food-safe, heat resistant to 150°C as chemically nickel-plated, flame-retardant and suitable for high pressures. test

Document type:
Short product information
Title Version
Universal metal fitting NPQH
Universelle Metallverschraubung NPQH
Racor metálico universal NPQH