Title:
All set for automation with IO-Link
Subtitle:
Point-to-point!
Description:

Standardised IO-Link technology (IEC 61131-9) makes communication with sensors and actuators simple and economical. The result of an evolutionary development, this low-cost connection technology with three or five conductors achieves point-to-point connection without complex wiring and with minimal material requirements.

Document type:
Product information in brief
Title Version
All set for automation with IO-Link
Startklar für die Automatisierung mit IO-Link
A punto para la automatización con IO-Link
Fin prêt pour l'automatisation avec IO-Link
Tutto è pronto per l'automazione con IO-Link
带 IO-Link 的全系列产品,用于自动化
자동화를 위한 IO-Link 솔루션