Title:
Standard cylinder DSBC to ISO 15552
Subtitle:
Clever cushioning with PPS
Description:

The standard cylinder DSBC with the self-adjusting pneumatic end-position cushioning adapts optimally to changes in loads and speed.

Document type:
Product information in brief
Title Version
Standard cylinder DSBC to ISO 15552
Normzylinder DSBC nach ISO 15552
Cilindro normalizado DSBC según ISO 15552
Cilindro DSBC padrão conforme ISO 15552
Standard cylinder DSBC to ISO 15552