Title:
Integrated electric drive EMCA
Description:

The EMCA is the perfect complete solution for positioning drives or
for format changes. The integrated drive comprises a maintenanceand
wear-free EC motor as well as power electronics and open- and
closed-loop control electronics. It can be installed directly in the
system thanks to the optional high protection to IP65 for the housing
and connection technology.

Document type:
Product information in brief
Title Version
Integrated electric drive EMCA
Integrierter elektrischer Antrieb EMCA
Actuador eléctrico EMCA integrado
比例节流阀 VEMD