Title:
Connecting cables NEBB
Subtitle:
Extremely efficient!
Description:

Whenever you need to connect your systems for static applications, NEBB is a highly efficient solution. The cost-optimised NEBB with a cable sheath made of high-quality PVC offers over 30 variants, high degrees of protection IP65, 68 and 69k, as well as corrosion-resistant, gold-plated pin contacts. The 3-, 4- or 5-pin NEBB is available in lengths of 2.5, 5 or 10 m, with a minimum order quantity of 1.

 

Document type:
Product information in brief
Title Version
Connecting cables NEBB
Verbindungsleitungen NEBB
Cables de conexión NEBB
NEBB 连接电缆