Title:
Cantilever axis with toothed belt ELCC
Subtitle:
Powerful and dynamic for faster cycle times
Description:

Extremely rigid and lightweight, fast and reliable, the powerful ELCC cantilever axes can take on many roles. These include palletising and erecting boxes in the packaging industry and a wide range of positioning tasks with long strokes at vertical, horizontal or other installation angles. With a profile that moves in and out of the workspace, the axis can be removed from the working area.

Document type:
Product information in brief
Title Version
Cantilever axis with toothed belt ELCC
Auslegerachse mit Zahnriemen ELCC
Eje en voladizo con correa dentada ELCC
Bras mobile à courroie crantée ELCC
Cantilever axis with toothed belt ELCC