Title:
Safety Sub-Functions Pneumatic
Subtitle:
STO, PUS, SLS, Category 1, up to PL c
Description:

Application Note for the realization of the safety sub-functions safe torque off (STO), prevention of an unexpected start-up (PUS) and safely-limited speed (SLS) with category 1 and up to PL c. This Application Note contains possible circuits for permanent oder switchable safely-limited speed (SLS).

Document type:
Application Note
Title Version

Application Note - Safety sub-Functions Pneumatic:


STO category 1, up to PL c;
PUS category 1, up to PL c;
SLS category 1, up to PL c

Application Note - Sicherheits-Teilfunktionen Pneumatik:


STO Kategorie 1, bis zu PL c;
PUS Kategorie 1, bis zu PL c;
SLS Kategorie 1, bis zu PL c