Title:
Valve control module VAEM
Subtitle:
Precise switching of soenoid valves
Description:

The valve control module VAEM makes precise switching of solenoid valves easier than ever. Up to 8 channels can be parameterised individually. A temporary resolution of only 0.2 ms and the control of the valves via current – not voltage – enable extremely high preci­sion, e.g. for dispensing applications. The holding current reduction saves energy and minimises heat input.

Document type:
Product information in brief
Title Version
Valve control module VAEM
Ventil-Ansteuermodul VAEM
Módulo de mando de la válvula VAEM
阀控制模块 VAEM