Title:
VPWS proportional valve
Subtitle:
Extremely small: 2/2-way proportional valve
Description:

This lightweight cartridge valve is compact at just 15 mm and has a large flow rate of up to 210 l/min at 2 bar. The compact design and high flow rate of the proportional solenoid valve VPWS make it the optimal choice for use in medical technology. It is also suitable for other application areas and industry segments in which gas flows of 5 l/min to 500 l/min at up to 6 bar have to be regulated.

Document type:
Short product information
Title Version
VPWS proportional valve
VPWS Proportionalventil
VPWS válvula proporcional
两位两通比例阀 VPWS