Description:
Firmware-Files for CPX-CMAX-C1-1
- Firmware 2.3.1
- Firmware 2.2.5
- Firmware 2.2.4
- Firmware 1.9
- Firmware 1.8
- Firmware 1.1
- ErrorMessages 2.3
Version changes:Version 2.3 (Release 13):
- Extension of record list to 128 records[*/]
- Target position and target force can be transmitted in seperated 16 Bit values in the control data[*/]
- New: Sign of Life bit in SPOS.B0 for function monitoring by PLC [*/]
- Clamping unit of DGCI can be controlled externally[*/]
- Secondary actual value can transmit error and warning[*/]
- Error E76 can be acknowledged without data reset[*/]
Supported systems:- Axis controller CPX-CMAX-C1-1 (548932)
- Terminal CPX (197330)