|
Version 04 (02.02.2018)
XDD Device Description used to integrate the CPX-FB40 into Ethernet POWERLINK controllers.
This file only provides a generic representation of the device. An individual device description (.XDC) for a specific CPX configuration can be generated with the software "CPX-FMT".
Supported systems:
- Bus node CPX-FB40 (2474896)
- Terminal CPX (197330)
- Valve terminal MPA-FB-VI (530411)
- Valve terminal MPAF-FB-VI (544397)
- Valve terminal MPAL-VI (569926)
- Valve terminal VTSA-FB (539217)
- Valve terminal VTSA-FB-NPT (539218)
- Valve terminal VTSA-F-FB (547965)
- Valve terminal VTSA-F-FB-NPT (547966)
|
CPX_Powerlink_XDD_02022018.zip
Deutsch [de], English [en]
File size: 21 KB
Version: 04 (02/02/2018)
|