Description:
CiA 402 motion library for Omron PLCs to support the drive-controlled homing with motor controller from Festo in Sysmac Studio.
Supported systems:
- integrated drive EMCA-EC-67- (1509036)
- Motor controller CMMP-AS-C10-11A-P3-M3 (1501328) Revision 08
- Motor controller CMMP-AS-C15-11A-P3-M3 (3215473) Revision 03
- Motor controller CMMP-AS-C2-3A-M3 (1501325) Revision 08
- Motor controller CMMP-AS-C5-11A-P3-M3 (1501327) Revision 08
- Motor controller CMMP-AS-C5-3A-M3 (1501326) Revision 08
- servo drive CMMT-AS-C12-11A-P3-EC-S1 (8133355)
- servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
- servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
- servo drive CMMT-AS-C3-11A-P3-EC-S1 (5340822)
- servo drive CMMT-AS-C4-3A-EC-S1 (5340820)
- servo drive CMMT-AS-C5-11A-P3-EC-S1 (5340823)
- servo drive CMMT-AS-C7-11A-P3-EC-S1 (8133354)
- servo drive CMMT-ST-C8-1C-EC-S0 (8084005)