Title:
Pulse valve VSVA
Subtitle:
Energy savings of up to 80%
Description:

Install and save:
In applications where chips or dust need to be removed or parts need to be dried and transported, the 2x 3/2-way solenoid valve VSVA with pulse function is a great asset. Not only does it reduce energy consumption, it also saves compressed air during pauses. When used as an air blast valve, the blast pulse is stronger than with a continuous air flow. This pays off within a very short time.

Document type:
Product information in brief
Title Version
Pulse valve VSVA
Pulsventil VSVA
Válvula de pulso VSVA