Title:
Interchangeable inch round air cylinder DPRA
Subtitle:
Round inch cylinder
Description:

DPRA is Festo’s direct interchange round-body pneumatic cylinder. This product was designed to meet the specific requirements of this style of actuator: readily available with consistently short lead times, cost optimized, and flexibility for special modifications to suit almost any general automation application. The DPRA cylinder is offered in a complete range of 12 bore sizes and a variety of stroke lengths up to 12” with a wide selection of models and options as standard.

Document type:
Product information in brief
Title Version
Interchangeable inch round air cylinder DPRA
DPRA.PSI.MX - Cilindro Redondo Estándar Americano DPRA (04.24.20)
Vérin pneumatique DPRA interchangeable
Vérin pneumatique DPRA interchangeable