Title:
Solid Aluminum Inch Sized Round Cylinder DPCA
Subtitle:
Compact inch cylinder
Description:

DPCA is the original Pancake® Cylinder that was created to satisfy the need for short stroke cylinders that need to fit in very tight spaces. The smooth, cylindrical design enables it to hold up quite well in applications with harsh environments as there are no crevices or corners for debris to accumulate. DPCA is manufactured in the USA and is available in 8 bore sizes up to 4" and standar strokes also up to 4" which make it a readily available, versatile compact actuator.

Document type:
Product information in brief
Title Version
Solid Aluminum Inch Sized Round Cylinder DPCA
DPCA.PSI.MX - Cilindro redondo DPCA estándar inglés hecho de aluminio sólido
Vérin rond en aluminium solide DPCA