Title:
2/2-way proportional valve VEAE with piezo technology
Subtitle:
Suitable for oxygen
Description:

Small, lightweight, quiet, no self-heating, extremely low power consumption and yet a high flow rate of up to 100 l/min – that sums up the piezo proportional valve VEAE. It is ideal for battery-operated, portable medical devices such as ventilators. Its compact design also makes it suitable for stationary applications such as in ophthalmology or for dental drills.

Document type:
Product information in brief
Title Version
2/2-way proportional valve VEAE with piezo technology
2/2-Wege-Proportionalventil VEAE mit Piezotechnologie
Válvula distribuidora proporcional de 2/2 vías VEAE con piezotecnología
Vanne proportionnelle 2/2 VEAE à technologie piézoélectrique
两位两通比例压电阀 VEAE