Title:
Connecting cables NEBA
Subtitle:
Wide range of applications!
Description:

The new connecting cables NEBA M8x1 and M12x1, A-coded (EN 61076-2-104/101) are ideal for connecting field devices to controllers or IO terminals. Designed for a wide range of uses in harsh environments, NEBA can cover almost all applications, such as static ones, energy chains with small radii and robotics. And NEBA is excellent value for money.

Document type:
Product information in brief
Title Version
Connecting cables NEBA
Verbindungsleitungen NEBA
Cables de conexión NEBA
连接电缆 NEBA