Title:
Position transmitter and programmable proximity switch SDAC-MHS
Subtitle:
Universal for C-slots!
Description:

The IO-Link® position transmitter with two programmable proximity switches is the universal solution for all compact drives such as compact cylinders and grippers. As a position transmitter, it provides continuous feedback on the piston position within the sensing range. The proximity switch function replaces a second proximity switch thanks to the two programmable switching outputs in one device.

Document type:
Product information in brief
Title Version
Position transmitter and programmable proximity switch SDAC-MHS
Positionstransmitter und programmierbarer Zylinderschalter SDAC-MHS
Transmisor de posiciones y sensor de proximidad programable SDAC-MHS
位置变送器和可编程接近开关 SDAC-MHS