Title:
Application software GSAY-A4
Description:
Festo Positioning CNC Robotics (FPosCR) is based on the new SoftMotion/Robotics package from CODESYS.

Library for controlling Festo Handling Systems with CNC and Robotics commands.

Following features are provided:[\b]
  • System configuration
  • Homing Sequences for referencing all Axes of the System
  • CNC Motion (CncFile, CncRef, CncOutQue)
  • Robotics Motion (Linear motion, Point to Point motion, circular motion, ... )
  • Coordinate transformation
  • Error Handling
  • WebVisualization [\list]

    Following PLCs are supported:[\b]
    • Controller CECC-X-M1 (4407603)
    • Controller CECC-X-M1-MV (4407605)
    • Controller CECC-X-M1-MV-S1 (4407606)
    • Controller CPX-E-CEC-M1-PN (4252743) [\list]


Supported systems:
  • controller CECC-X-M1 (4407603)
  • controller CECC-X-M1-MV (4407605)
  • controller CECC-X-M1-MV-S1 (4407606)
  • controller CPX-E-CEC-M1-EP (4252744)
  • controller CPX-E-CEC-M1-PN (4252743)
  • integrated drive EMCX-ST-42-L-7-C1-S-C0 (8061046)
  • integrated drive EMCX-ST-42-L-S-7-C1-S-C0 (8061045)
  • integrated drive EMCX-ST-42-L-S-7-C1-S-CO (4734580)
  • servo drive CMMT-AS-C2-11A-P3-EC-S1 (5340821)
  • servo drive CMMT-AS-C2-3A-EC-S1 (5340819)
  • servo drive CMMT-AS-C2-3A-MP-S1 (8143163)
  • servo drive CMMT-ST-C8-1C-EC-S0 (8084005)
Document type:
Function elements
Version Download
Version 3.5.16.51 (29.06.2023)
Festo Positioning CNC Robotics (FPosCR) is based on the new SoftMotion/Robotics package from CODESYS.

Library for controlling Festo Handling Systems with CNC and Robotics commands.

Following features are provided:[\b]
  • System configuration
  • Homing Sequences for referencing all Axes of the System
  • CNC Motion (CncFile, CncRef, CncOutQue)
  • Robotics Motion (Linear motion, Point to Point motion, circular motion, ... )
  • Coordinate transformation
  • Error Handling
  • WebVisualization [\list]

    Following PLCs are supported:[\b]
    • Controller CECC-X-M1 (4407603)
    • Controller CECC-X-M1-MV (4407605)
    • Controller CECC-X-M1-MV-S1 (4407606)
    • Controller CPX-E-CEC-M1-PN (4252743) [\list]