Title:
PSI Proportional 3-way control valve VPWI
Description:

The new VPWI is based on the VPPI and can be used for all applications where volume control is required. It offers extremely short operating times, a stable valve position and extensive functionality, from setpoint adjustment to an
MFC-like function, making the VPWI extremely fl exible in use.

Document type:
Short product information
Title Version
PSI Proportional 3-way control valve VPWI
PSI Proportional-3-Wegeventil VPWI
PSI Válvula distribuidora proporcional de 3 vías VPWI