PROFINET/ETHERNET IP FDT/DTMConfiguration

Device Type Manager (DTM) for Festo CPX Terminal, MPA-FB-VI, MPA-F-FB-VI or VTSA-FB-VI with PROFINET (CPX-FB33, CPX-M-FB34, CPX-M-FB35) or ETHERNET IP (CPX-FB36). Allows connection to field devices via HART with CPX-4AE-4AA-H module.

Supported systems:

  • Bus node CPX-FB33 (548755)
  • Bus node CPX-FB36 (1912451)
  • Bus node CPX-M-FB34 (548751)
  • Bus node CPX-M-FB35 (548749)
  • CP-electrical part CTEC (539641)
  • Terminal CPX (197330)
  • Terminal CPX-P (562818)
  • Valve terminal MPA-FB-VI (530411)
  • Valve terminal MPAF-FB-VI (544397)
  • Valve terminal VTSA-FB (539217)
  • Valve terminal VTSA-FB-NPT (539218)
  • Valve terminal VTSA-F-FB (547965)
  • Valve terminal VTSA-F-FB-NPT (547966)