Support Portal

Please select a category on the left or use the search.

Search

Part number

Series

Order code

Description Version
CPX-FB36 EtherNet/IP to Micrologix1400 CPX-FB36; CPX Terminal; Micrologix1400; RSLogix 500; Example project included

Festo CPX-FB36 communication to Allen Bradley MicroLogix1400 PLC

The CPX-FB36 bus node is used as part of a CPX terminal and for communication as a participant in networks with the protocol EtherNet/IP.

This document has information combined from multiple resources for the intention of reducing the effort of a user who is configuring this application type.

1.10
27/11/2019
CPX-IOT with EtherCAT CPX-IOT with EtherCAT

This document describes how to set up a CPX-IOT gateway and how to use
all the performances of the device in EtherCAT environment.

1.10
21/12/2021
CPX-IOT with EtherNet/IP CPX-IOT with EtherNet/IP

This document describes how to set up a CPX-IOT gateway and how to
use all the performances of the device in EtherNet/IP environment.

1.10
21/12/2021
CPX-IOT with PROFINET CPX-IOT with PROFINET

This document describes how to set up a CPX-IOT gateway and how
to use all the performances of the device with PROFINET environment.

1.10
21/12/2021
Driver Block Library for PCS7 Driver Block Library for PCS7

Commissioning devices using the PCS7 driver library- for CTEU and CPX Bus Nodes.

1.10
19/01/2026
EMC - Checklist General

A checklist to avoid EMC trouble

 

1.10
03/03/2023
Festo CPX and E2M via EtherNet/IP with Rockwell Factory Talk Edge Gateway and Smart Objects CPX-FB36 and E2M via EtherNet/IP with Rockwell Factory Talk Edge Gateway and Smart Objects

How to extract data from CPX-FB36 systems using the built-in auto-discovery feature of Factory Talk Edge Gateway by Rockwell Automation.  What are the use cases of this data, and how to supplement it by using Factory Talk Smart Objects.

1.10
06/12/2022
How to mount SMB (CIFS) share CECC-…; CPX-CEC-...-V3 , CPX-E-CEC

This application note describes how to establish a SMB (CIFS) share with Festo PLCs CECC-.. and CPX-CEC-..-V3, CPX-E-CEC

1.20
03/08/2020
Information on substances in our products Substances in our products; Compliance

Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

V3.5
19/11/2026
PCS7 V10 Compatibility PCS7 V10 Compatibility

This application note guides the user to migrate and resolve errors in PCS7 V10.1 SP1 where CTEU_PCS7 and CPX_PCS7 libraries are installed.

1.10
19/01/2026
Power supply concept CPX with OVEM CPX; OVEM; Duo-cable

System integration with regard to the power supply concept for the CPX interlinking block and the OVEM are illustrated by sev-eral examples in this document.

1.10
09/05/2017
Schematic Solution for EPLAN Projects Example projects

Example documents to service2see videos.

V1.0
21/06/2018
Security white paper for Festo controllers

This document is intended to provide users of Festo control products with an introduction and support on how Festo controllers can be used as securely as possible from the point of view of cyber security.

V03
25/05/2023
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.