Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

V3.5
19/11/2026
Plastic tubing PUN-H, PEN and PUN – a comparison 03/11/2026

We also recommend them for use in all other applications. In plants where a temperature-dependent operating pressure of max. 1 MPa and an ambient temperature of max. 60 °C are required, all tubes meet the necessary requirements.

Translucent tubing PUN-H-T 03/11/2026
Products; Pneumatic fittings system; Tubing

Top downloads

Pneumatic Installation Guide
Action: Standard Pneumatics; Valves; Products; Pneumatic fittings system; Distributor Support; BiotechPharma and Cosmetics; Shut-off valves; Flow control valves; Focus topics