Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

V3.5
19/11/2026
Proportional pneumatics 29/10/2026
Brochure on proportional technolgy including the responding valve portfolio
Operating instructions VEAA-EN 16/10/2026 Prop-press reg.

Associated products

  • Proportional-pressure regulator VEAA-B-3-D11-F-A4-1R1 (8046897)
  • Proportional-pressure regulator VEAA-B-3-D11-F-V1-1R1 (8046896)
  • Proportional-pressure regulator VEAA-B-3-D11-F-V2-1R1 (8153644)
  • Proportional-pressure regulator VEAA-B-3-D2-F-A4-1R1 (8046893)
  • Proportional-pressure regulator VEAA-B-3-D2-F-V1-1R1 (8046892)
  • Proportional-pressure regulator VEAA-B-3-D2-F-V2-1R1 (8153642)
  • Proportional-pressure regulator VEAA-B-3-D9-F-A4-1R1 (8046895)
  • Proportional-pressure regulator VEAA-B-3-D9-F-V1-1R1 (8046894)
  • Proportional-pressure regulator VEAA-B-3-D9-F-V2-1R1 (8153643)
  • Proportional-pressure regulator VEAA-L-3-D11-Q4-A4-1R1 (8046906)
  • Proportional-pressure regulator VEAA-L-3-D11-Q4-V1-1R1 (8046905)
  • Proportional-pressure regulator VEAA-L-3-D11-Q4-V2-1R1 (8126196)
  • Proportional-pressure regulator VEAA-L-3-D2-Q4-A4-1R1 (8046902)
  • Proportional-pressure regulator VEAA-L-3-D2-Q4-V1-1R1 (8046901)
  • Proportional-pressure regulator VEAA-L-3-D2-Q4-V2-1R1 (8153645)
  • Proportional-pressure regulator VEAA-L-3-D9-Q4-A4-1R1 (8046904)
  • Proportional-pressure regulator VEAA-L-3-D9-Q4-V1-1R1 (8046903)
  • Proportional-pressure regulator VEAA-L-3-D9-Q4-V2-1R1 (8153646)

Top downloads

Operating conditions and standards in pneumatics
  • Use, storage and transport conditions for Festo products
  • Standards in pneumatics
  • Compressed air preparation
  • Operating conditions for valves
  • Port designations of pneumatic components to ISO 5599
  • Operating conditions for drives
  • Pressure/force table and graphBuckling load graph
  • Air consumption
  • Pneumatics and explosion protection – ATEX
  • EC directives/approvals
  • Design – Clean room suitability
  • Paint-wetting impairment substances and resistance to media
  • Corrosion resistance class CRC
  • Protection classes according to IEC/EN 60529
  • Functional earth – protective earth – PELV
  • Spark arresting
Terms of use for electronic documentation
Proportional Valve Technology MPYE,VPWP, VPCF,VPPX,VPPM,MPPES,VPPE,VPPL,MPPE,VEAA,VEAB

This file offers detailed technical information about the

proportional valves.

1.10
05/06/2018
When searching, you can get detailed product information (e.g. CAD support and technical data) with part no. or order code.
If they are not available, use the Product selection in the catalogue.