Festo SE & Co KG complies with national and international laws, guidelines, standards and regulations which are applicable to our products. We constantly monitor the dynamics of legislation. This Application Note give an overview.

V3.5
19/11/2026
Quarter turn actuator unit KDFP-DFPD 22/10/2026
Your quickest way to a finished quarter turn actuator unit: Forget about time-consuming manual design and purchasing processes. The quarter turn actuator unit KDFP-DFPD provides you with a fully assembled and tested solution that is perfectly tailored to your process automation application. The centrepiece is our intuitive online configurator, which guides you from your requirements to the ready-to-order assembly in just a few steps. This will save you valuable engineering time and reduce the complexity of your project.
Certificate CCC-EX-2021322307003993 25/08/2026 Ex-protection

Associated products

  • ball valve unit KVZB- (8102172)
  • ball valve unit KVZB-C2669147 (8196652)
  • ball valve unit KVZB-C2669149 (8196653)
  • Butterfly valve unit KVZA- (8073655)
  • quarter turn actuator unit KDFP-DFPD (8108611)
  • Solenoid coil VACN-N-A1-1-EX4-A (8029139)
  • Solenoid valve VSNC (8026033)
  • Solenoid valve VSNC-FC-M52-MD-G14-F8-1A1 (8074945)
  • Solenoid valve VSNC-FC-M52-MD-G14-FN-1A1+G (8078398)
  • Solenoid valve VSNC-FC-M52-MD-G14-FN-3AA1+G (8078399)
  • Solenoid valve VSNC-F-P53C-M-G14-F19 (8116400)
  • Solenoid valve VSNC-F-P53C-M-G14-F19A (8116402)
  • Solenoid valve VSNC-F-P53C-M-G14-P2 (8114686)
  • Solenoid valve VSNC-F-P53C-MH-G14-F19 (8116371)
  • Solenoid valve VSNC-F-P53C-MH-G14-F19A (8116390)
  • Solenoid valve VSNC-F-P53C-MH-N14-F19 (8116389)
  • Solenoid valve VSNC-F-P53C-MH-N14-F19A (8116391)
  • Solenoid valve VSNC-F-P53C-M-N14-F19 (8116401)
  • Solenoid valve VSNC-F-P53C-M-N14-F19A (8116403)
  • Solenoid valve VSNC-F-P53C-M-N14-P2 (8114700)
  • Solenoid valve VSNC-F-P53E-M-G14-F19 (8116408)
  • Solenoid valve VSNC-F-P53E-M-G14-F19A (8116410)
  • Solenoid valve VSNC-F-P53E-M-G14-P2 (8114684)
  • Solenoid valve VSNC-F-P53E-MH-G14-F19 (8116396)
  • Solenoid valve VSNC-F-P53E-MH-G14-F19A (8116398)
  • Solenoid valve VSNC-F-P53E-MH-N14-F19 (8116397)
  • Solenoid valve VSNC-F-P53E-MH-N14-F19A (8116399)
  • Solenoid valve VSNC-F-P53E-M-N14-F19 (8116409)
  • Solenoid valve VSNC-F-P53E-M-N14-F19A (8116411)
  • Solenoid valve VSNC-F-P53E-M-N14-P2 (8114702)
  • Solenoid valve VSNC-F-P53U-M-G14-F19 (8116404)
  • Solenoid valve VSNC-F-P53U-M-G14-F19A (8116406)
  • Solenoid valve VSNC-F-P53U-M-G14-P2 (8114685)
  • Solenoid valve VSNC-F-P53U-MH-G14-F19 (8116392)
  • Solenoid valve VSNC-F-P53U-MH-G14-F19A (8116394)
  • Solenoid valve VSNC-F-P53U-MH-N14-F19 (8116393)
  • Solenoid valve VSNC-F-P53U-MH-N14-F19A (8116395)
  • Solenoid valve VSNC-F-P53U-M-N14-F19 (8116405)
  • Solenoid valve VSNC-F-P53U-M-N14-F19A (8116407)
  • Solenoid valve VSNC-F-P53U-M-N14-P2 (8114701)
  • Solenoid valve VSNC-FT-B52-G14-F19 (8116385)
  • Solenoid valve VSNC-FT-B52-G14-F19A (8116387)
  • Solenoid valve VSNC-FT-B52-G14-P2 (8114687)
  • Solenoid valve VSNC-FT-B52-H-G14-F19 (8116370)
  • Solenoid valve VSNC-FT-B52-H-G14-F19A (8116383)
  • Solenoid valve VSNC-FT-B52-H-N14-F19 (8116382)
  • Solenoid valve VSNC-FT-B52-H-N14-F19A (8116384)
  • Solenoid valve VSNC-FT-B52-N14-F19 (8116386)
  • Solenoid valve VSNC-FT-B52-N14-F19A (8116388)
  • Solenoid valve VSNC-FT-B52-N14-P2 (8114699)
  • Solenoid valve VSNC-FTC-M52-M-G14-F19 (8116378)
  • Solenoid valve VSNC-FTC-M52-M-G14-F19A (8116380)
  • Solenoid valve VSNC-FTC-M52-M-G14-P2 (8114688)
  • Solenoid valve VSNC-FTC-M52-MH-G14-F19 (8116369)
  • Solenoid valve VSNC-FTC-M52-MH-G14-F19A (8116376)
  • Solenoid valve VSNC-FTC-M52-MH-N14-F19 (8116375)
  • Solenoid valve VSNC-FTC-M52-MH-N14-F19A (8116377)
  • Solenoid valve VSNC-FTC-M52-M-N14-F19 (8116379)
  • Solenoid valve VSNC-FTC-M52-M-N14-F19A (8116381)
  • Solenoid valve VSNC-FTC-M52-M-N14-P2 (8114698)
  • Solenoid valve VUVS-25 (8022014)
  • Solenoid valve VUVS-L25-B52-D-G14-F8-1B2 (575520)
  • Solenoid valve VUVS-L25-B52-D-G14-F8-1C1 (575518)
  • Solenoid valve VUVS-L25-B52-D-G14-F8-1C1+G (8059143)
  • Solenoid valve VUVS-L25-B52-D-N14-F8-16BC1 (8248489)
  • Solenoid valve VUVS-L25-B52-D-Q6-U3-F8-1C1 (8244503)
  • Solenoid valve VUVS-L25-B52-D-T14-U1-F8-16BC1+G (8248500)
  • Solenoid valve VUVS-L25-B52-D-T14-U1-F8-1C1+G (8248495)
  • Solenoid valve VUVS-L25-B52-ZD-G14-F8-1B2 (575521)
  • Solenoid valve VUVS-L25-B52-ZD-G14-F8-1C1 (575519)
  • Solenoid valve VUVS-L25-M32C-AD-G14-F8-1B2 (575479)
  • Solenoid valve VUVS-L25-M32C-AD-G14-F8-1C1 (575475)
  • Solenoid valve VUVS-L25-M32C-AD-G14-F8-1C1+G (8059139)
  • Solenoid valve VUVS-L25-M32C-AZD-G14-F8-1B2 (575480)
  • Solenoid valve VUVS-L25-M32C-AZD-G14-F8-1C1 (575476)
  • Solenoid valve VUVS-L25-M32C-MD-G14-F8-1B2 (575481)
  • Solenoid valve VUVS-L25-M32C-MD-G14-F8-1C1 (575477)
  • Solenoid valve VUVS-L25-M32C-MD-G14-F8-1C1+G (8059140)
  • Solenoid valve VUVS-L25-M32C-MD-G14-F8-1C1+GS (8219564)
  • Solenoid valve VUVS-L25-M32C-MD-N14-F8-16BC1 (8248487)
  • Solenoid valve VUVS-L25-M32C-MD-N14-F8-1C1 (8248484)
  • Solenoid valve VUVS-L25-M32C-MD-T14-U1-F8-16BC1+G (8248498)
  • Solenoid valve VUVS-L25-M32C-MD-T14-U1-F8-1C1+G (8248493)
  • Solenoid valve VUVS-L25-M32C-MZD-G14-F8-1B2 (575482)
  • Solenoid valve VUVS-L25-M32C-MZD-G14-F8-1C1 (575478)
  • Solenoid valve VUVS-L25-M32U-AD-G14-F8-1B2 (575494)
  • Solenoid valve VUVS-L25-M32U-AD-G14-F8-1C1 (575490)
  • Solenoid valve VUVS-L25-M32U-AZD-G14-F8-1B2 (575495)
  • Solenoid valve VUVS-L25-M32U-AZD-G14-F8-1C1 (575491)
  • Solenoid valve VUVS-L25-M32U-MD-G14-F8-1B2 (575496)
  • Solenoid valve VUVS-L25-M32U-MD-G14-F8-1C1 (575492)
  • Solenoid valve VUVS-L25-M32U-MZD-G14-F8-1B2 (575497)
  • Solenoid valve VUVS-L25-M32U-MZD-G14-F8-1C1 (575493)
  • Solenoid valve VUVS-L25-M52-AD-G14-F8-1B2 (575505)
  • Solenoid valve VUVS-L25-M52-AD-G14-F8-1C1 (575503)
  • Solenoid valve VUVS-L25-M52-AD-G14-F8-1C1+G (8059141)
  • Solenoid valve VUVS-L25-M52-AZD-G14-F8-1B2 (575506)
  • Solenoid valve VUVS-L25-M52-AZD-G14-F8-1C1 (575504)
  • Solenoid valve VUVS-L25-M52-MD-G14-F8-1B2 (575513)
  • Solenoid valve VUVS-L25-M52-MD-G14-F8-1C1 (575511)
  • Solenoid valve VUVS-L25-M52-MD-G14-F8-1C1+G (8059142)
  • Solenoid valve VUVS-L25-M52-MD-G14-F8-1C1-EX2+GS (8213326)
  • Solenoid valve VUVS-L25-M52-MD-N14-F8-16BC1 (8248488)
  • Solenoid valve VUVS-L25-M52-MD-N14-F8-1C1 (8248485)
  • Solenoid valve VUVS-L25-M52-MD-Q10-F8-1B2 (8224372)
  • Solenoid valve VUVS-L25-M52-MD-T14-U1-F8-16BC1+G (8248499)
  • Solenoid valve VUVS-L25-M52-MD-T14-U1-F8-1C1+G (8248494)
  • Solenoid valve VUVS-L25-M52-MZD-G14-F8-1B2 (575514)
  • Solenoid valve VUVS-L25-M52-MZD-G14-F8-1C1 (575512)
  • Solenoid valve VUVS-L25-P53C-MD-G14-F8-1B2 (575527)
  • Solenoid valve VUVS-L25-P53C-MD-G14-F8-1C1 (575525)
  • Solenoid valve VUVS-L25-P53C-MD-G14-F8-1C1+G (8059144)
  • Solenoid valve VUVS-L25-P53C-MD-N14-F8-16BC1 (8248490)
  • Solenoid valve VUVS-L25-P53C-MD-Q8-U3-F8-1C1 (8250340)
  • Solenoid valve VUVS-L25-P53C-MD-T14-U1-F8-16BC1+G (8248549)
  • Solenoid valve VUVS-L25-P53C-MD-T14-U1-F8-1C1+G (8248496)
  • Solenoid valve VUVS-L25-P53C-MZD-G14-F8-1B2 (575528)
  • Solenoid valve VUVS-L25-P53C-MZD-G14-F8-1C1 (575526)
  • Solenoid valve VUVS-L25-P53E-MD-G14-F8-1B2 (575541)
  • Solenoid valve VUVS-L25-P53E-MD-G14-F8-1C1 (575539)
  • Solenoid valve VUVS-L25-P53E-MD-N14-F8-16BC1 (8248492)
  • Solenoid valve VUVS-L25-P53E-MD-N14-F8-1C1 (8248486)
  • Solenoid valve VUVS-L25-P53E-MD-Q10-F8-1B2 (8224373)
  • Solenoid valve VUVS-L25-P53E-MD-T14-U1-F8-16BC1+G (8248550)
  • Solenoid valve VUVS-L25-P53E-MD-T14-U1-F8-1C1+G (8248497)
  • Solenoid valve VUVS-L25-P53E-MZD-G14-F8-1B2 (575542)
  • Solenoid valve VUVS-L25-P53E-MZD-G14-F8-1C1 (575540)
  • Solenoid valve VUVS-L25-P53U-MD-G14-F8-1B2 (575534)
  • Solenoid valve VUVS-L25-P53U-MD-G14-F8-1C1 (575532)
  • Solenoid valve VUVS-L25-P53U-MZD-G14-F8-1B2 (575535)
  • Solenoid valve VUVS-L25-P53U-MZD-G14-F8-1C1 (575533)
  • Solenoid valve VUVS-LT25-B52-D-G14-F8-1B2 (8035192)
  • Solenoid valve VUVS-LT25-B52-D-G14-F8-1C1 (8035190)
  • Solenoid valve VUVS-LT25-B52-ZD-G14-F8-1B2 (8035193)
  • Solenoid valve VUVS-LT25-B52-ZD-G14-F8-1C1 (8035191)
  • Solenoid valve VUVS-LT25-M32C-MD-G14-F8-1B2 (8035171)
  • Solenoid valve VUVS-LT25-M32C-MD-G14-F8-1C1 (8035169)
  • Solenoid valve VUVS-LT25-M32C-MD-Q8-F8-1B2+G (8258119)
  • Solenoid valve VUVS-LT25-M32C-MD-Q8-F8-1B2-EX2+G (8258121)
  • Solenoid valve VUVS-LT25-M32C-MD-Q8-U3-F8-1B2+G (8232009)
  • Solenoid valve VUVS-LT25-M32C-MD-Q8-U3-F8-1B2-EX2+G (8258123)
  • Solenoid valve VUVS-LT25-M32C-MZD-G14-F8-1B2 (8035172)
  • Solenoid valve VUVS-LT25-M32C-MZD-G14-F8-1C1 (8035170)
  • Solenoid valve VUVS-LT25-M32U-MD-G14-F8-1B2 (8035178)
  • Solenoid valve VUVS-LT25-M32U-MD-G14-F8-1C1 (8035176)
  • Solenoid valve VUVS-LT25-M32U-MZD-G14-F8-1B2 (8035179)
  • Solenoid valve VUVS-LT25-M32U-MZD-G14-F8-1C1 (8035177)
  • Solenoid valve VUVS-LT25-M52-MD-G14-F8-1B2 (8035185)
  • Solenoid valve VUVS-LT25-M52-MD-G14-F8-1C1 (8035183)
  • Solenoid valve VUVS-LT25-M52-MD-Q8-U3-F8-1B2+G (8258120)
  • Solenoid valve VUVS-LT25-M52-MZD-G14-F8-1B2 (8035186)
  • Solenoid valve VUVS-LT25-M52-MZD-G14-F8-1C1 (8035184)
  • Solenoid valve VUVS-LT25-T32C-MD-G14-F8-1B2 (8035199)
  • Solenoid valve VUVS-LT25-T32C-MD-G14-F8-1C1 (8035197)
  • Solenoid valve VUVS-LT25-T32C-MZD-G14-F8-1B2 (8035200)
  • Solenoid valve VUVS-LT25-T32C-MZD-G14-F8-1C1 (8035198)
  • Solenoid valve VUVS-LT25-T32H-MD-G14-F8-1B2 (8035213)
  • Solenoid valve VUVS-LT25-T32H-MD-G14-F8-1C1 (8035211)
  • Solenoid valve VUVS-LT25-T32H-MZD-G14-F8-1B2 (8035214)
  • Solenoid valve VUVS-LT25-T32H-MZD-G14-F8-1C1 (8035212)
  • Solenoid valve VUVS-LT25-T32U-MD-G14-F8-1B2 (8035206)
  • Solenoid valve VUVS-LT25-T32U-MD-G14-F8-1C1 (8035204)
  • Solenoid valve VUVS-LT25-T32U-MZD-G14-F8-1B2 (8035207)
  • Solenoid valve VUVS-LT25-T32U-MZD-G14-F8-1C1 (8035205)

Top downloads

Terms of use for electronic documentation
Catalogue for Process Automation