Title:
Technopolymer materials - Thermal expansion test
Subtitle:
2008; 1.23 min
Description:
Absolute reliability Valve terminal VB12 put to the test.
The new valve terminal VB12 with IP65 demonstrated its absolute reliability when exposed to increased ambient temperatures, splash water and dust. It was tested by our technology specialists in a number of different environmental chambers. Full load at ambient temperatures of up to 50°C on the one hand; dustproof and impermeable to hose water for protection class IP65 on the other.
Document type:
Video
Title Version
Technopolymer materials - Thermal expansion test
Technopolymer materials - Thermal expansion test