Title:
Double acting cylinder DN-...
Description:

Without end position cushioning

DN-

DN-...-S2

 

With end position cushioning adjustable at both ends

DN-...-PPV

DN-...-PPV-S2

 

Other types of installation and additional mounting attachments

Foot mounting HN

Flange mouting front/rear FN

Swifel flange SN

Clevis foot mounting LN

Clevis foot mounting LSN (lateral displacement max 5°)

 

Document type:
Product information
Title Version
Double acting cylinder DN-...
Doppeltwirkender Zylinder DN-...