Title:
Socket
Subtitle:
with moulded in cable pre-assembled
Description:

For V-pilot control valves

24 V DC: KMV-1-24-...-LED with LED and protective circuit

0 to 220 V: KMV-1-220-...

 

For JME- and ME-valves, 24 V DC

KME-1-24-...-LED with LED and protective circuit

 

For JMZH, MZH, MOZH, JMYH, MYH, MOYH valves

KMY-1-24-0,5

KMYZ-1-24-2,5

KMYZ-1-24-5

Document type:
Product information
Title Version
Socket