Title:
Standard cylinders DNG/DNGL/DNGZK/DNGZS, ISO 15552, Ø 32 to 200 mm
Subtitle:
Attention: Products can no longer be ordered!
Description:

DNG: Basic version

DNGL: Non-rotating piston rod

DNGZK: With central trunnion mounting adjustable

DNGZS: With central trunnion mounting fixed

Document type:
Product information
Title Version
Standard cylinders DNG/DNGL/DNGZK/DNGZS, ISO 15552, Ø 32 to 200 mm
Normzylinder DNG/DNGL/DNGZK/DNGZS, ISO 15552, Ø 32 bis 200 mm