Title:
Proportional pressure regulator VPPM IO-Link
Description:

VPPM is the first proportional valve with IO-Link and I-Port connection technology. Its outstanding features include easy parameterisation

and stable data transmission. The high-speed COM3 data rate of 230 kB/s and cycle times of 0.4 ms mean that even complex data packets can be transmitted quickly and reliably.

Document type:
Short product information
Title Version
Proportional pressure regulator VPPM IO-Link
Proportional-Druckregelventil VPPM IO-Link
Regulador de presión proporcional VPPM IO-Link