Title:
Festo PARTdataManager CAD
Subtitle:
Reduced workload - thanks to 2D/3D CAD data for more than 33,000 products
Description:

Festo PARTdataManager can be installed as a separate application.

Take advantage of comprehensive full-text searches, e.g. for part numbers, product lines or designation as well as functions like geometrical product comparison and geometrical search based on an imported 3D file.

 

2D/3D CAD interfaces for:

• AutoCAD

• Autodesk Inventor™

• CATIA V5

• Pro/ENGINEER

• NX™

• SOLID EDGE

• SolidWorks

Document type:
Engineering software
Version Download

Festo PARTdataManager 2025/09.


Easy update for Festo PARTdataManager 2024/04 and 2023/05. Uninstall previous version if you have Festo PARTdataManager 2022 or earlier.


Works standalone or with the installation of QuickSearch+ or the Festo product catalogue on DVD.


Releasenotes: https://www.festo.com/eac/en_gb/ReleaseNotes/part-data-manager/

Festo PARTdataManager 2024/04.

 

Easy update for Festo PARTdataManager 2023/05. Uninstall previous version if you have Festo PARTdataManager 2022 or earlier.

 

Works standalone or with the installation of QuickSearch+ or the Festo product catalogue on DVD.

 

Releasenotes: https://www.festo.com/eac/en_gb/ReleaseNotes/part-data-manager/

Festo PARTdataManager 2023/05.

 

Please uninstall previous versions first.

 

Works standalone or with the installation of QuickSearch+ or the Festo product catalogue on DVD.

 

Releasenotes: https://www.festo.com/eac/en_gb/ReleaseNotes/part-data-manager/